2-Gang Receptacle Wallplate, Standard Size, Aluminum
4934
2-Gang Flush Mount 2.15 Inch Dia. Device Receptacle Wallplate, Standard Size, Steel, Device Mount, - Aluminum
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477202609
Product Features
Color : Aluminum
Construction : Metal
Gang : 2
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Flush Mount
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors