QUICKPORT™ VERTIGO™ Zero-U Panel, 12-Port, Black. Panel only, empty.
49280-QP0
VERTIGO™ Zero-U patch panels provide QUICKPORT™ and OPT-X™ adapter plate compatibility, enabling a wide range of copper and fiber connectivity in a single unit. The QUICKPORT style supports up to 12 ports per panel. The OPT-X style supports up to (2) OPT-X adapter plates per panel. Both versions will accommodate copper and fiber connectors. Flexible mounting options allow the VERTIGO panel to be installed in a variety of cabinet-based applications.
Recommended Applications:
- Any Size Cabinet
- Ladder Tray
- Wire Basket
- Raised Floor Enclosure
- Modular Furniture
- Wall-Mount
Color: Black
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477351673
RoHS Compliant : Yes
Product Features
Product Family : Patch Panels
Category : Empty,Fiber
Color : Black
Labeling : No Labeling
Panel Shape : Zero-U
Ports : 12
RU : 0
Shielding : Unshielded
Termination : QUICKPORT
Features & Benefits
VERTIGO addresses three major data center issues: density, cooling, and appearance. Mounting vertically along a back cabinet rail allows more terminations than would otherwise be possible. Cables can be routed along the cabinet outer edges to improve airflow. The low-profile design fully covers the connections, providing the clean look data center managers seek.
- All styles sold empty, with either QUICKPORT or SDX-style openings
- Zero-U uses no rack space
- Low-profile design fully covers connections
- Improves cabinet center airflow by routing rear cable along outer edges
- Styles with 3" and 6" channels provide additional cable management space
- Hinged doors provide easy access to termination field
- Magnifying lens label holders facilitate easy reading
- Supports copper and fiber installations
Patents
- US7740282
- US8544892
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors