Vertical Transition Ring (Horizontal Cable Ring), 2/box
49262-HR1
Leviton's Horizontal Cable Ring provides cable management to create orderly installation and support future moves and changes. Featuring compatible mounting slots for a variety of active copper and fiber structured cabling components, this Cable Ring is two rack units high.
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477138908
RoHS Compliant : Yes
Product Features
Type : Rings
Features & Benefits
- Ideal for quick adds, moves and changes
- Compatible with vertical cable management components
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors