DISCONTINUED - 5-Ring Horizontal Manager with cover, 1RU, 4" metal rings
4925C-LPM
Leviton Five-Ring Horizontal Cable Managers are ideal for patch-cord distribution at the front of industry-standard 19-inch equipment racks, cabinets, and hinged wall-mounted brackets. Covers are available (sold separately) to provide a clean, finished appearance.
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847723702
RoHS Compliant : Yes
Features & Benefits
- Distribution rings are radius-edged to protect cable from nicks or wear
- Oversized distribution rings accommodate large quantities of patch cords
- Five-ring design reduces cord stress and improves containment near patch panels
- 4 in. and 6 in. deep managers are available in 1RU and 2RU options, 2 in. deep managers available in 2RU only
- 1RU and 2RU metal covers are available (sold separately)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors