Angled QUICKPORT™ Patch Panel with Magnifying Lens, 24‑Port, 1RU, White
49256-W4M
Angled UTP White QUICKPORT™ Patch Panels feature a customizable design for fiber and copper applications, accepting all QUICKPORT snap-in jacks for optimum rack density on industry-standard racks. The panels feature an angled design to easily route cables into vertical cable managers, eliminating the need for horizontal front cable management bars. Panels fit all industry-standard 19-inch racks and cabinets. They are available with either black silkscreen blocks or magnifying lens label holders.
Color: White
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477415641
RoHS Compliant : Yes
Patch Panels
Product Family : Patch Panels
Category : Empty
Color : White
Panel Shape : Angled
Ports : 24
RU : 1
Shielding : Unshielded
Termination : QUICKPORT
Features & Benefits
- White finish with black silkscreen blocks
- Optional magnifying lens label holders available
- Cords route directly into vertical managers from angled panel, saving rack space by eliminating horizontal management
- Models with magnifying lens ensure visibility of port labels
- Panel comes with silver mounting screws
- Black silkscreened blocks are provided for perfect alignment of machine printed labels
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors