Angled QUICKPORT™ Patch Panel, 48‑Port, 2RU, Black
49256-H48
Angled QUICKPORT™ Patch Panels feature a customizable design for fiber and copper applications, accepting all QUICKPORT Snap-in Modules for optimum rack density on industry-standard racks. The panels feature an angled design to easily route cables into vertical cable managers, eliminating the need for horizontal, front cable management bars. Panels fit all industry-standard 19-inch racks and cabinets.
Color: Black
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477346082
RoHS Compliant : Yes
Product Features
Product Family : Patch Panels
Category : Empty
Color : Black
Labeling : Silk-screened port numbers, white labels
Panel Shape : Angled
Ports : 48
RU : 2
Shielding : Unshielded
Termination : QUICKPORT
Features & Benefits
- Cords route directly into vertical managers from angled panel, saving rack space by eliminating horizontal management
- High-density options: 48-port density in 1RU
- Accepts all QUICKPORT and QUICKPORT-compatible connectors
- Magnifying lens ensures visibility of port labels
- White silkscreened blocks are provided for perfect alignment of machine printed labels