Flat QUICKPORT™ Patch Panel, 48-Port, 2RU, White
49255-W48
QUICKPORT™ Patch Panels are compatible with all QUICKPORT modular connectors to maximize versatility with a variety of media applications and enable easy upgrades. The panel fits all industry-standard 19-inch racks and cabinets.
Color: White
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477415634
RoHS Compliant : Yes
Patch Panels
Product Family : Patch Panels
Category : Empty
Color : White
Panel Shape : Flat
Ports : 48
RU : 2
Shielding : Unshielded
Termination : QUICKPORT
Features & Benefits
- Mounts on 19-inch equipment racks
- Accepts all QUICKPORT™-style Connectors
- Includes port numbers and port ID label blocks
- Rear cable manager not included, sold separately (49005-CMB)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors