Flat QUICKPORT™ Patch Panel, with Vertical Numbering, 48‑Port, 1RU, Black. Cable Management bar not included.
49255-V48
QUICKPORT™ High-Density 1RU Patch Panels support 48 ports while filling only one unit of rack space. The panel fits all industry-standard 19" racks and cabinets, and is compatible with all category-rated jacks, including Cat 5e, Cat 6, Cat 6A, and QUICKPORT fiber adapters.
Color: Black
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477471111
RoHS Compliant : Yes
Product Features
Product Family : Patch Panels
Category : Empty
Color : Black
Labeling : Vertical Numbers
Panel Shape : Flat
Ports : 48
RU : 1
Shielding : Unshielded
Termination : QUICKPORT
Features & Benefits
- 48-port density in only unit of rack space
- Fits all industry-standard 19" racks and cabinets
- Compatible with QUICKPORT™ Cat 5e, Cat 6, and Cat 6A jacks
- Compatible with QUICKPORT fiber adapters
Related Videos
How to Terminate Leviton Flat QUICKPORT™ Patch Panels
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors