Flat QUICKPORT™ 12-Port Patch Block. Mounting Bracket sold separately.
49255-Q89
The Leviton QUICKPORT™ Field-Configurable Patch Block is ideal for wall-mount applications requiring a compact cross-connect block with a small number of field-configurable ports. The QUICKPORT Patch Block holds up to twelve connectors, and is useful where low-cost, add-as-you-go flexibility is desired.
Color: Black
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477856161
Product Features
Product Family : Patch Panels
Category : Empty
Color : Black
Labeling : Silk-screened port numbers, white labels
Panel Shape : Flat
Ports : 12
RU : 0
Shielding : Unshielded
Termination : QUICKPORT
Features & Benefits
- Compact block is ideal for wall-mount applications
- Innovative design supports add-as-you-go flexibility
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors