Flat QUICKPORT™ Patch Panel, 72-Port, 2RU, Black. Cable Management bar included.
49255-D72
QUICKPORT Patch Panels are compatible with all QUICKPORT modular connectors to maximize versatility with a variety of media applications and enable easy upgrades. The panel fits all industry-standard 19-inch racks and cabinets.
Color: Black
Country of Origin : United States
Specifications
Documents
Technical Information
Product Features
Product Family : Patch Panels
Category : Empty
Termination : QUICKPORT
Shielding : Unshielded
Panel Shape : Flat
Ports : 72
RU : 2
Color : Black
Features & Benefits
- Mounts on 19-inch equipment racks
- Accepts all QUICKPORT-style connectors
- Includes port numbers
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors