Angled Horizontal Patch Cord Organizer, 2 RU, 2" D-Rings
49254-BCM
High volume cord distribution from angled patch panels at the front of 19" equipment racks, cabinet enclosures and hinged wall-mount brackets.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477227312
Product Features
Size : 2RU
Type : Angled
Features & Benefits
- Distribution rings are radius-edged (smooth-polished) to protect cable from nicks or wear.
- Oversized distribution rings accommodate patch cords.
- Four-ring design reduces cord stress and improves containment near patch panels
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors