Recessed Horizontal Horizontal Cable Manager, 1RU, 3" D-Rings
49253-RCM
Low-profile, recessed three-ring manager for patch cord distribution. For installation in standard 19" equipment racks and cabinet enclosures.
Color: Black
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477359884
RoHS Compliant : Yes
Product Features
Size : 1RU
Type : Recessed-Flat
Features & Benefits
- Distribution rings are radius-edged (smooth polished) to protect cable from nicks or wear
- Oversized distribution rings to accommodate patch cords
- Three-ring design reduces cord stress and improves containment near patch panels
- Use as an alternate mode of horizontal management between patch panels
- Position near recessed patch panels for cable management
Patents
- US8464984
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors