4-Ring Horizontal Manager, 4RU, 4" metal rings
49253-4CM
Leviton Four-Ring Horizontal Cable Managers provide high volume cord distribution at the front of industry-standard 19-inch equipment racks and cabinets.
Color: Black
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477227213
Features & Benefits
- Distribution rings are radius-edged to protect cable from nicks or wear
- Oversized distribution rings accommodate large quantities of patch cords
- Managers available in 4RU with 4-inch or 6-inch deep rings
- 4RU metal cover sold separately
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors