QUICKPORT™ Modular Furniture Bracket, Black (Steelcase 9000, Haworth, Knoll, Allsteel, Westinghouse and Teknion)
49222-BLK
Modular office panel systems must accommodate datacom outlets in locations easily accessible by the user. Leviton furniture brackets provide the capability for incorporating surface mount boxes or standard wallplates with back boxes into the design. A variety of bracket designs are compatible with numerous manufacturer’s panels. The brackets are compatible with Leviton QUICKPORT surface mount boxes and surface mount back boxes.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477772027
Product Features
Type : Brackets
Features & Benefits
- Black powder-coated steel brackets include threaded inserts in patterns matching Leviton QUICKPORT surface mount boxes and backboxes
- Brackets fit numerous Manufacturer’s panel systems including Steelcase series 9000® and Avenir®, Haworth, Knoll, Allsteel®, Westinghouse, Teknion, Herman Miller Ethospace® and Action Office®
- Screw kits are included for fast and easy assembly
- Provides flexibility to install communication outlets in areas where alternate pathways are unavailable or impractical
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors