Lampholder, Fluorescent, Pedestal Base, Plunger End, 660W-600V, High Output, Recessed Double Contact
492
DISCONTINUED
Fluorescent lampholder, pedestal base, plunger end; high output, 660W-600V; recessed double contact.
Country of Origin : Mexico
Technical Information
-
General Information
UPC : 078477117767
Material Specifications
Body Material : Thermoset
Contact Material : Silver-Plated Copper-Alloy
Mechanical Specifications
Contact Type : Plunger
Product Features
Body Material : Thermoset
Contact Material : Silver-Plated Copper-Alloy
Lamp Contacts : Double Contact
Lampholder Type : Linear
Light Type : Fluorescent
Style Name : Pedestal
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors