Rack-Mounted Rear Cable Management Bar
49006-RMB
The Rack-Mounted Rear Cable Management Bar attaches to all industry-standard 19" racks and cabinets. It is recommended to be used with QUICKPORT™ high-density flat patch panels (sold separately) and is used to support and route cables.
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477877425
RoHS Compliant : Yes
Features & Benefits
- Includes cable bundle tie down locations
- 48-port density in only 1RU of rack space (high-density panels sold separately: 49255-Q48, 4S255-D48, 4S255-W48, 49256-D48)