Recloseable Storage Ring, Outside Plant (24" diameter)
48900-OFR
Recloseable storage rings are used for optical fiber and copper cabling service loops. The large 24-inch ring is designed for outside plant fiber and copper cabling in the entrance facility. The smaller 12-inch ring is designed for inside plant fiber and copper cabling in the intermediate distribution frame, main distribution frame, and telecommunications closet. The loops on the ring surface are arranged to allow conformance to copper and fiber bend radius requirements, and to prevent physical damage to the cable. Leviton storage rings eliminate rework resulting from eventual moves and changes to terminal location and layouts.
Country of Origin : Canada
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477733073
RoHS Compliant : Yes
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors