15 Amp, 250 Volt, Single Locking Receptacle, Industrial Grade
4870
15 Amp, 250 Volt 3-Phase, NEMA L11-15R, 3P, 3W, Single Locking Receptacle, Industrial Grade, Non-Grounding - BLACK
Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477797105
Nema : L11-15R
RoHS Compliant : Yes
Electrical Specifications
Phase : 3-Phase
Environmental Specifications
Environment : Dry
Mechanical Specifications
Screw Terminal Torque : 14-18 in-lbs
Product Features
Amperage : 15 A
Body Material : Nylon
Color : Black
Device Type : Locking Receptacle
Face Material : Nylon
Grounding : Non-Grounding
NEMA : L11-15R
Pole : 3
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Side
Voltage : 250 VAC
Warranty : Limited Lifetime Warranty Warranty
Wire : 3
Features & Benefits
- Single piece brass contact provides longer life and continuous conductivity vs multi-piece riveted styles
- Extra thick, corrosion resistant nickel plated brass strap
- Amperage, voltage, NEMA configuration, and Manufacturer molded into face lasts longer than stamping and makes for fast, easy identification and replacement
- Terminal identification molded into the body lasts longer than stamping
- Nickel plated brass clamp type terminals support back and side wiring and resist corrosion
- Color-coded voltage ID ring on face for quick visual identification
- UL V-0 flammability rating