Lampholder, Fluorescent, Medium Base, Bi-Pin, Butt-On, Steel Bracket, Automatic Lock Ejection
486
Medium Base, Bi-Pin, Standard Fluorescent Lampholder, Butt-On, Steel Bracket, Automatic Lock / Ejection, , 6-Inch 18-AWM TEW Wire Leads - White
Documents
Technical Information
-
General Information
UPC : 078477107645
Mechanical Specifications
Availability : Distribution
Body Material : Thermoset
Color : White
Contact Material : Copper-Alloy
Contact Type : Automatic Lock / Ejection
Mounting Type : Steel Bracket
Termination : 6-Inch 18-AWM TEW Wire Leads
Wire Strip Length : 3/4 Inch
Product Features
Availability : Distribution
Color : White
Contact Type : Automatic Lock / Ejection
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Steel Bracket
Rated Wattage : 660W
Standards and Certifications : UL/CSA
Style Name : Butt-On
Termination : 6-Inch 18-AWM TEW Wire Leads
Voltage : 250 Volt
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-5863
NOM Certified : 057
UL Listed : File E5833