48211-6A
DISCONTINUED
1x6 Passive Audio Module for use with impedance-matched volume controls when adding several rooms of sound.
For system connectivity, the Leviton Architectural Edition line offers advanced and innovative audio distribution and control modules that centralize audio distribution connections and make for quicker, more reliable connections. The 1x6 Passive Audio Module is an easy, centralized audio system distribution module that connects up to six pairs of speakers from an entertainment center or amplifier. Just run speaker wire to this passive bridging module and fill multiple rooms with high-quality sound. The 1x6 Audio Distribution Module is a cost-effective way to combine connections for impedance matching volume controls in a passive/two-channel multi-room audio system. It enables connecting up to six impedance-matching volume controls and speaker pairs to a single two-channel amplifier.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477242063
Dimensional Data
Depth : 1.42 Inch
Height : 6.58 Inch
Width : 2.89 Inch
Material Specifications
Color : White
Material : ABS Plastic
Mechanical Specifications
Mounting Location : Structure Media Enclosure Mount
Product Features
Mounting Location : Structure Media Enclosure Mount
Type : 1X6 Passive Audio Module
Warranty : 1-Year Limited
Features & Benefits
- Supports up to six pairs of speakers.
- Combine with Decora Volume Controls to control up to six pairs of speakers from one amplifier or receiver.
- Parallel connection scheme insures the best sound quality.
- User-removeable connectors facilitate installation.
- Connects with standard fire-rated speaker wire.
Related Videos
Structured Media Panel – Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors