15 Amp, 277 Volt, Single Locking Receptacle, Industrial Grade
47CM-60
15 Amp, 277 Volt, NEMA L7-15R, 2P, 3W, Single Locking Receptacle,Industrial Grade, Grounding, Corrosion-Resistant - YELLOW
Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability. For use in marine and industrial environments.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477106679
Nema : L7-15R
RoHS Compliant : Yes
AC Horsepower Ratings
At Rated Voltage : 2 HP
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 277 VAC
Wire : 3
Environmental Specifications
Environment : Corrosive
Flammability : Rated V-0 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Base Material : Nylon
Color : Yellow
Face Material : Nylon
Grounding Screw : Nickel-Plated Brass 8-32
Line Contacts : Nickel-Plated Brass .040 Thick
Strap Material : Nickel-Plated Brass
Terminal Screws : Nickel-Plated Brass 10-32
Yoke : Nickel-Plated Brass .050 Thick
Mechanical Specifications
Product ID : Ratings and NEMA I.D. permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Side
Product Features
Body Material : Nylon
Color : Yellow
NEMA : L7-15R
Termination : Side
Warranty : 10-Year Limited
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL Fed Spec WC-596 : File E13399
UL498 : File E13399
Warranty : 10-Year Limited