1x16 Premium CATV Module, gold-plated connectors, includes power supply, white
47693-16P
Premium CATV Modules are designed to distribute incoming RF signals (cable TV, HDTV, antenna, or other modulated sources) to 1, 8, or 16 locations throughout a home or office on coaxial cable. Modules incorporate state-of-the-art bi-directional signaling to support advanced interactive communications via a cable modem or cable box, as well as standard CATV, antenna, and other modulated inputs. Premium CATV Modules optimize the performance of digital cable signals to handle advanced technologies offered by cable operators, including delivery of HDTV.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477311486
RoHS Compliant : Yes
Features & Benefits
- Distribute CATV, HDTV, antenna, and other modulated signals on coaxial cable throughout a home or office
- Provide a bi-directional signal path to support cable modem or cable box communications
- Easily install into any Leviton Structured Media® enclosures in a vertical or horizontal direction
- Modules tilt for greater ease of installation
- F-ports provide up to 15 psi weather sealing
Related Videos
Structured Media Panel – Installation
Data Networking - Installation
Category 5e Telephone Module - Installation
CATV - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors