EZ-RJ45™ Cat 5e Plug, Bulk Pack (Qty 10)
47613-EZR
Leviton's EZ-RJ45 Connectors and EZ-RJ45 Crimp Tool provide quick, cost-effective UTP wire terminations. The connectors feature openings that allow wires to be inserted and extended out the front providing increased performance, wire sequence verification, and no wasted connectors, crimps, or bad terminations. The connectors exceed Category 5e standards when terminated using Leviton’s high-quality EZ-RJ45 Crimp Tool. The crimp tool features a built-in cutter and stripper that crimps and cuts wires in one operation. It accommodates EZ-RJ45 Connectors, and most standard RJ-45 and RJ-11 connectors. This craft-friendly tool features precision ground crimp dies, a full cycle ratcheting mechanism, and steel construction for strength and durability.
Color: Clear
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477116128
RoHS Compliant : Yes
Related Videos
Structured Media Panel – Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors