EZ-RJ45™ Cat 6 Plug, Clear
47613-EZ6
The EZ-RJ45 Cat 6 Plug and Crimp Tool provides quick, cost-effective UTP wire terminations. The plug features openings that allow wires to be inserted and extended out of the front, providing increased performance, wire sequence verification, and no wasted connectors, crimps, or bad terminations. The crimp tool features a built-in cutter and stripper that crimps and cuts wires in one operation. It accommodates EZ-RJ45 plugs, and most standard RJ-45 and RJ-11 plugs. This craft-friendly tool features precision ground-crimp dies, a full-cycle ratcheting mechanism, and steel construction for strength and durability.
Color: Clear
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477657010
RoHS Compliant : Yes
Features & Benefits
- Clear housing for wire sequence verification
- Plug opening allows cables to feed through for crimp precision
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors