Multimedia Adapter Bracket, White
47612-MMA
Create a custom audio/video, copper or fiber mini-panel in a STRUCTURED MEDIA™ Center with the Multimedia Adapter Bracket. The bracket supports a choice of two 6-pack mounting plates and snaps easily into any of Leviton’s SMCs with push-pins. Pre-loaded mounting plates are available for BNC and F-connectors, or create a custom configuration with unloaded 6-pack QUICKPORT™ plates. QUICKPORT plates accept any combination of the following QUICKPORT adapters or connectors: BNC, F-Connector, ST, FC, SC and MT-RJ Fiber Optics, Banana Jacks, Speaker Binding Posts, RCA, S-Video, Voice Grade and Category 5, 5e or 6. Brackets mount vertically or horizontally.
Color: White
Instruction Sheet
Technical Information
-
General Information
UPC : 078477081419
RoHS Compliant : Yes
Material Specifications
Bracket Material : 18GA Steel Powder-Coated
Product Features
Bracket Material : 18GA Steel Powder-Coated
Description : Multimedia
Type : Adapter Bracket
Warranty : 2-Year Limited
Features & Benefits
- Create a custom audio/video, copper or fiber mini panel in your STRUCTURED MEDIA™ Center with the Multimedia Adapter Bracket
- Supports your choice of two 6-pack mounting plates, and snaps easily into any of Leviton's SMCs with push-pins
- Bracket mounts vertically or horizontally
Related Videos
Structured Media Panel – Installation
Structured Media Power Supply - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors