Half Width Bracket, 3 Single Bays, White
47612-HBK
Leviton's Mounting Half-Bracket accepts up to three Leviton phone, data, or security expansion boards, accommodating half the width of a STRUCTURED MEDIA™ Enclosure
Color: White
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477325575
RoHS Compliant : Yes
Features & Benefits
- Snap-in installation in any Leviton STRUCTURED MEDIA™ Center
- Allow for cable management via routing behind bracket (3/4")
- Accepts up to three Leviton single-width Expansion Boards
- Removable spines allow for all Telephone Line Distribution Module (TLDM) board mounting
Related Videos
Structured Media Panel – Installation
Structured Media Power Supply - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors