1x7 Telephone Security Module
47609-TSV
The Leviton 1x7 Telephone Security Module, designed to fit into any Leviton Structured Media Enclosure, bridges up to four telephone lines through to seven outlet locations. It allows operation of up to seven separate telephones per line and a security interface. It is ideal for phone, fax, or modem applications.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477143407
Dimensional Data
Depth : 2.185 Inch
Height : 6.568 Inch
Width : 2.132 Inch
Mechanical Specifications
Telephone Security : 7 110-IDC, 1 RJ45 Security, 1 RJ45 Expansion
Product Features
1X4 6-Line Bridged Telephone : Printed Circuit Board
1X6 4-Line Bridged Telephone : ABS Plastic
Description : Telephone Security
Standards and Certifications : UL
Telephone Security Module : 1
Type : Stand-Alone Module
Warranty : 2-Year Limited
Standards and Certifications
UL Listed : Recognized Component
Structured Media Components
1X4 6-Line Bridged Telephone : Printed Circuit Board
1X6 4-Line Bridged Telephone : ABS Plastic
Telephone Security Module : 1
Features & Benefits
- Fits easily into Leviton Structured Media enclosure, or as a stand-alone module.
- Bridge up to 4 telephone lines to 6 locations.
- RJ-45 Port for Security interface.
- RJ-45 Expansion Port.