Telephone Patching Expansion Board
47609-EMP
Compact Pre-configured Structured Cabling Panels are the simple solution for basic telephone and TV distribution. These Panels feature a space saving profile and provide simple bridged telephone connections to nine locations and 1GHz video to eight locations. Compact Series Panels are ideal for multi-dwelling units and apartments or any place where space and budgets are of great concern.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477105931
Dimensional Data
Depth : 0.63 Inch
Height : 5.75 Inch
Width : 1.75 Inch
Mechanical Specifications
Telephone Patching Expansion : 1
Product Features
Description : Telephone Patching Expansion
Standards and Certifications : UL
Telephone Patching Expansion : 1
Type : Expansion Board
Warranty : 2-Year Limited
Standards and Certifications
UL Listed : Recognized Component
Structured Media Components
Telephone Patching Expansion : 1