Basic Telephone and Video Panel
47606-BTV
Leviton's Basic Telephone and Video Panel combines a 1x9 Bridged Telephone Board and a 6-way 2 GHz Video Splitter in a dedicated plastic bracket for essential telephone and video distribution. It handles up to four telephone lines through to nine telephone connections, making it suitable for phone, fax or modem. The panel features video output for up to six video connections.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477057650
Dimensional Data
Depth : 2.28 Inch
Height : 6.13 Inch
Width : 13.3 Inch
Material Specifications
Bracket Material : ABS Plastic
Mechanical Specifications
Telephone Bridge : Ten Bridged 4-Pair 110-Type IDC Connectors
Video Splitter : 1 F-Type Female Input, 6 F-Type Female Output
Video Splitter Frequency : 2 GHz
Product Features
1X9 Bridged Telephone Module : 1
6-Way Video Splitter : 1
Bracket Material : ABS Plastic
Description : Basic Telephone and Video
Standards and Certifications : CULUS/FCC/TIA/EIA
Type : Full Size Pre-Configured Cabling Panel
Warranty : 2-Year Limited
Standards and Certifications
CULUS Listed : Yes
FCC Rated : Part 68 Compliant
TIA/EIA : 568A
Structured Media Components
1X9 Bridged Telephone Module : 1
6-Way Video Splitter : 1
Features & Benefits
- Handles up to four telephone lines through to 9 telephone connections, and 6 video connections.
- Panel includes a plastic bracket, 1X9 Bridge Telephone Board and a 6-Way 2 GHz Video Splitter.
- Fits into any Leviton Structured Media enclosure or used as a stand-alone unit.
- Offers essential telephone and video distribution