AC Power Module (two duplex gray receptacles)
47605-NDP
Leviton offers reliable surge protective AC Power Modules and J-Box kits. Both the AC Power Module and the J-Box kits work with the Series 140, 280 and 420 Structured Media Centers. Choose either surge protective for optimum protection or non-surge protective. The surge protected options provide EMI/RFI filtering that meets UL 1449 standards. The AC Power Modules feature two 15-Amp duplex receptacles and the J-Box kit features one 15-Amp duplex receptacle.
Instruction Sheet
Technical Information
-
General Information
UPC : 078477093658
Nema : 5-15R
Electrical Ratings
Input Voltage : 120 Volt AC
Output Power : 15 Amp
Output Voltage : 120 Volt
Type : AC Power Module
Material Specifications
Enclosure Material : Powder-Coated Steel
Mechanical Specifications
Quantity of Outlets : 4
Product Features
Input Voltage : 120 Volt AC
NEMA : 5-15R
Output Power : 15 Amp
Output Voltage : 120 Volt
Quantity of Outlets : 4
Series Compatibility : 280 and 420 Series Compatible
Standards and Certifications : UL
Type : AC Power Module
Warranty : 2-Year Limited
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057
UL Listed : File E-13399
Features & Benefits
- Provides 4 Outlets of power.
- Safety Clips protect outlets against dust, dirt and debris.
- 2 Cable knockouts on bottom for power service connection.
- Saves valuable real estate by mounting on outside of Structured Media Enclosures.