DECORA® Dual-Gang AC Power Enclosure (empty)
47605-EDP
The DECORA Dual-Gang AC Power Enclosure provides power to active gear housed inside the STUCTURED MEDIA™ Center enclosure. Install up to two Leviton receptacles (sold separately) in the enclosure to power active devices like routers, switches, modems, AV, and security active gear.
Color: White
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Features & Benefits
- Customize power and connectivity based on project needs
- Allows for upgrading and swapping receptacles in the future without replacing the entire enclosure
- White powder coating contains up to 25% post-consumer recycled plastic, mitigating plastic waste and reducing carbon emissions
- A total of four (4) 1/2 in cable knock-outs, on sides and bottom for power service connections accept installer provided cable clamp or box connector
- Two grounding points provided with green grounding screws supporting up to two independent circuits
- Supports up to two DECORA style rectangular devices. If configuring with a single device use a blank DECORA style insert to fill unused opening (PART NO. 80414-2W)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors