AC Power Surge Protective Module (two duplex blue receptacles)
47605-DP
This AC Dual Power Module with surge suppression provides power to voice, video, audio, and data distribution modules – routers, switches, modems, audio distribution modules, and security modules – mounted inside a Leviton Structured Media® Center enclosure. Equipped with TVSS (Transient Voltage Surge Suppression) outlets, the AC Power Module provides protection from transient voltage surges, and is intended for use where sensitive equipment would benefit from protection against the damage caused by such surges. A green indicator light on the face of the unit, when continuously lit, indicates surge protection is in effect. When the indicator light is off, the receptacle is no longer providing suppression. When protection is lost, an audible alarm will beep continuously. This power supply easily drops into a cutout in the bottom of the Structured Media Center. This design allows you to install the power required without taking up valuable space inside the enclosure.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477118139
Nema : 5-15R
Electrical Ratings
Input Voltage : 120 Volt AC
Output Power : 15 Amp
Output Voltage : 120 Volt
Type : AC Power Module
Material Specifications
Enclosure Material : Powder-Coated Steel
Mechanical Specifications
Quantity of Outlets : 4
Performance Data
Diagnostics : Indicator Light & Audible Alarm
Joules at 10/1000 micro-sec : 720
MCOV : 150V rms
Max Surge Current L-N : 24kA
Noise Rejection : -30dB at 500kHz-30MHz
UL1449 Impulse 6kV/500A L-G : 400V
Product Features
Feature : Surge
Input Voltage : 120 Volt AC
NEMA : 5-15R
Output Power : 15 Amp
Output Voltage : 120 Volt
Quantity of Outlets : 4
Series Compatibility : 280 and 420 Series Compatible
Standards and Certifications : UL
Type : AC Power Module
Warranty : 2-Year Limited
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057
UL1449 Std. 2nd Edition : File E146315
UL498HG : File E13399
Features & Benefits
- 120VAC Power Module for Leviton 14", 21”, 28", and 42" Structured Media® Centers
- Two 15-Amp duplex receptacles. Enough to power four pieces of active equipment – like a service provider modem or Leviton router or switch – in your Structured Media enclosure
- In excessive power surges, a built-in audible alarm sounds to warn the user that power is now unprotected
- Two cable knock-outs on bottom for power service connections
- Safety clips protect outlets against dust, dirt, and debris
- Provides optimum protection and EMI/RFI filtering that meets UL 1449 standards