42" STRUCTURED MEDIA™ Premium Vented Hinged Door, Metal, White
47605-42S
42-inch STRUCTURED MEDIA Enclosures terminate home-run wires from wall outlets and provide a distribution point for voice, data, and video wiring in a residence or multiple dwelling unit. These enclosures are ideal for new installations or retrofits. They can be surface mounted or recessed by mounting between wall studs (on 16-inch centers), using provided wood screws for a clean and professionally finished appearance.
Color: White
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477615324
Features & Benefits
- Premium door attaches directly to enclosure utilizing provided screws. Full trim ring fastens to enclosure using 4 provided screws
- To open, simply depress latch(es)
- Door is provided with optional keylock plug. Utilize keylock kit part number, 5L000-L0K, to lock theenclosure
- Full trim ring overlaps drywall cutout by ¾ inches to hide uneven drywall cuts around the enclosure. Trim ring creates a clean aesthetic appearance when door is open
- Door is manufactured out of 18-gauge steel, powder coated white
- Premium door is recommended for all applications utilizing active equipment, as vents in top and bottom of door promote heat dissipation
- Door protects home networking components and electronics mounted inside the STRUCTURED MEDIA Center
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors