Loading...
Product added to your list. To view the list, Click Here

28" Structured Media Enclosure and Flush-Mount Cover, Metal, White

47605-28W

28" Structured Media Enclosures terminate home-run wires from wall outlets and provide a distribution point for voice, data, and video wiring in a residence or multiple dwelling unit. These enclosures are ideal for new installations or retrofits. They can be surface mounted or recessed by mounting between wall studs (on 16-inch centers), using provided wood screws for a clean and professionally finished appearance. 

UPC Code: 078477113226
Country of Origin : Mexico

Product Information

  • Standards and Certifications

    ACA Listed : Yes

    CULUS Listed : Yes

    FCC Rated : Part 68

    TIA/EIA : 568-A 570-A

    UL Listed : Fire and Burglary

  • Material Specifications

    Color : White

    Enclosure Material : Steel

    Gauge of Steel : 18 Gauge

    Paint Finish : Powder-Coated

  • Mechanical Specifications

    Knockouts : Multiple up to 2 Inch

    Max. Module Capacity : 8

    Notes : Module count dependant of the type used.

  • Dimensional Data

    Depth : 3.85 Inch

    Height : 28 Inch

    Width : 14.38 Inch

  • Product Features

    Color : White

    Depth : 3.85 Inch

    Gauge of Steel : 18 Gauge

    Height : 28 Inch

    Item : Enclosure and Flush Mount Cover

    Max. Module Capacity : 8

    Notes : Module count dependant of the type used.

    Paint Finish : Powder-Coated

    Series : Series 280

    Standards and Certifications : ACA/CULUS/UL/TIA/EIA/FCC

    Warranty : 2-Year Limited

    Width : 14.38 Inch

  • Cutout pattern in bottom accommodates single gang or full width
  • AC power modules and Mini and Universal DC power supplies
  • Mounting slots on the enclosure simplify adjustment for different sheetrock depths
  • Sheetrock depth marks (1/2-inch, 5/8-inch and 3/4-inch) on the enclosure simplify alignment
  • Lance slots provide clean cable management within the enclosure
  • Product may be surface or recess mounted
  • Ships with a cardboard insert to help prevent drywall debris or paint overspray from entering the enclosure during the rough-in stage of installation
  • Keyhole slots on the cover allow for easier installation
  • Multiple knockouts on the top support conduit up to two inches in diameter and facilitate cable routing and entry
  • Self-healing foam grommets protect cable bundles
  • Holds quarter-, half-, and full-width expansion modules, with the ability to mount most modules vertically or horizontally
  • Three enclosure cover types are available: Flush-Mount Cover, Economy Hinged Door, and Premium Vented Hinged Door

Related Videos

Structured Media Panel – Installation
Structured Media Power Supply - Installation