14" STRUCTURED MEDIA™ Enclosure and Flush Mount Cover, Metal, White
47605-140
14-inch STRUCTURED MEDIA Enclosures make running cable and managing media both simple and cost effective. They are designed to provide a central distribution consolidation point, and can be installed and concealed in a closet or behind a flat-screen display. STRUCTURED MEDIA enclosures are ideal for supporting home, classroom, and small office technologies, enclosures accommodate the distribution of voice, data, video, audio, security, and IT/AV control applications.
Color: White
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477113295
Features & Benefits
- Bottom cutout pattern accommodates AC and DC power modules
- Mounting slots on the enclosure simplify adjustment for different drywall depths (1/2 inch, 5/8 inch, and 3/4 inch)
- Enclosures may be surface or flush mounted
- Optional Flush-Mount Cover overlaps 3/4 inch to hide possible uneven drywall cuts around the enclosure
- Ships with a cardboard insert to help prevent drywall debris or paint overspray
- Knockouts on top and bottom support conduit up to two inches in diameter and facilitate cable routing and entry
- Self-healing foam grommets protect cable bundles and prevent dust from entering the enclosure
- Available 14-inch enclosure ceiling-mount kit for installing in non-plenum drop-ceiling applications
- Mounting brackets (sold separately) can accommodate an array of devices
- White powder coating contains up to 25% post-consumer recycled plastic, mitigating plastic waste and reducing carbon emissions
Related Videos
Structured Media Panel – Installation
Structured Media Power Supply - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors