1x9 Bridged Telephone Expansion Board
47603-110
The 1x9 Bridged Telephone Expansion Board and Module bridges up to four telephone lines through to nine outlet locations, allowing operation of up to nine separate telephones per line. The 1x9 Bridged Telephone Expansion Board is available for Leviton preconfigured structured cabling panels.
Specifications
Documents
Technical Information
-
General Information
UPC : 078477115961
Dimensional Data
Depth : 0.63 Inch
Height : 5.75 Inch
Width : 1.75 Inch
Mechanical Specifications
Telephone Bridge : Ten Bridged 4-Pair 110-Type IDC Connectors
Product Features
1X9 Bridged Telephone Module : 1
Description : 1X9 Bridged Telephone
Standards and Certifications : UL
Type : Expansion Board
Warranty : 2-Year Limited
Standards and Certifications
UL Listed : Recognized Component
Structured Media Components
1X9 Bridged Telephone Module : 1
Features & Benefits
- Bridge up to 4 telephone lines to 9 locations.
- Fits easily into Leviton Structured Media Panels.