15 Amp, 277 Volt, Duplex Locking Receptacle, Industrial Grade
4750
15 Amp, 277 Volt, NEMA L7-15R, 2P, 3W, Duplex Locking Receptacle, Industrial Grade, Grounding - BLACK
Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477778043
Nema : L7-15R
AC Horsepower Ratings
At Rated Voltage : 2 HP
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 277 VAC
Wire : 3
Environmental Specifications
Environment : Dry
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Color : Black
Face Material : Nylon
Grounding Screw : Brass 8-32
Line Contacts : Brass .031 Thick
Strap Material : Steel
Terminal Screws : Brass 10-32
Yoke : Zinc-Plated Steel
Mechanical Specifications
Product ID : Ratings and NEMA I.D. permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back & Side
Product Features
Color : Black
Device Type : Locking Receptacle
NEMA : L7-15R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL Fed Spec WC-596 : File E13399
UL498 : File E13399
Warranty : Limited Lifetime Warranty Warranty