15 Amp, 125 Volt, Power Inlet Receptacle, Industrial Grade
4716-CWP
15 Amp, 125 Volt, NEMA L5-15P, 2P, 3W, Power Inlet Receptacle, Locking Blade, Industrial Grade, Self Grounding, Standard Wire Wells Wired, Nylon Strap - GRAY
Leviton’s industry leading locking devices, such as our Black & White line of industrial grade plugs and connectors and our V-0-Max line of industrial grade flush receptacles, offer superior performance, long lasting reliability and other features that are backed by a lifetime warranty.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477024652
Nema : L5-15P
RoHS Compliant : Yes
AC Horsepower Ratings
At Rated Voltage : 1/2 HP
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 1500V per UL498
Grounding : Self Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Environment : Dry
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Color : Gray
Cover and Plate Material : Glass-Filled Thermoplastic
Face Material : Nylon
Grounding Screw : Brass 8-32
Line Contacts : Brass
Strap Material : Nylon
Terminal Screws : Brass 10-32
Mechanical Specifications
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Standard Wire Wells
Product Features
Color : Gray
Grounding : Self Grounding
NEMA : L5-15P
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-16347
NEMA : WD-6
NOM : 057
UL498 : File E13393
Warranty : 2-Year Limited