15 Amp, 125 Volt, Single Short Strap Locking Receptacle, Industrial Grade
4710-SS
15 Amp, 125 Volt, NEMA L5-15R, 2P, 3W, Single Short Strap Locking Receptacle, Industrial Grade, Grounding - BLACK
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477797013
Nema : L5-15R
Environmental Specifications
Environment : Dry
Mechanical Specifications
Screw Terminal Torque : 14-18 in-lbs
Product Features
Amperage : 15 A
Body Material : Nylon
Color : Black
Face Material : Nylon
Grounding : Grounding
NEMA : L5-15R
Pole : 2
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Back & Side
Voltage : 125 VAC
Warranty : Limited Lifetime Warranty Warranty
Wire : 3
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors