467
Slimline Base, Single Pin, Standard Fluorescent Lampholder, Pedestal, Slide-On, Stationary, , - White
Technical Information
-
General Information
UPC : 078477117736
RoHS Compliant : Yes
Mechanical Specifications
Contact Type : Stationary
Mounting Type : Slide-On
Panel Thickness : 20 Ga. Panel
Rated Wattage : 660W
Voltage : 600 Volt
Product Features
Availability : Distribution
Body Material : Thermoset
Color : White
Contact Material : Copper-Alloy
Contact Type : Stationary
Lamp Base : Slimline
Lamp Contacts : Single Pin
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Slide-On
Panel Thickness : 20 Ga. Panel
Rated Wattage : 660W
Standards and Certifications : UL/CSA/NOM
Style Name : Pedestal
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
NOM Certified : 057
UL Listed : File E5833