Lampholder, Fluorescent, High-Output Base, Double Contact, Pedestal, Screw Mount, Stationary
465
High-Output Base, Double Contact Horz., Standard Fluorescent Lampholder, Pedestal, Screw Mount, Stationary, , 2 Screw Terminal - White
Documents
Technical Information
-
General Information
UPC : 07847711771
Electrical Specifications
Rated Wattage : 660W
Voltage : 600 VAC
Material Specifications
Availability : Distribution
Body Material : Thermoset
Color : White
Contact Material : Copper-Alloy
Nut : 8-32 Zinc-Plated
Screw : 8-32 X 1/2 Zinc-Plated
Mechanical Specifications
Contact Type : Stationary
Mounting Type : Screw Mount
Termination : 2 Screw Terminal
Product Features
Availability : Distribution
Color : White
Contact Type : Stationary
Lamp Base : High-Output
Lamp Contacts : Double Contact Horz.
Mounting Type : Screw Mount
Rated Wattage : 660W
Standards and Certifications : UL/CSA/NOM
Style Name : Pedestal
Termination : 2 Screw Terminal
Warranty : 1-Year Limited
Standards and Certifications
CSA Certified : File LR-5863
NOM Certified : 057
UL Listed : File E5833