Type 625A2 Surface Mount Jack, 6P4C, Screw Terminal, White
4625A-24W
Leviton Surface-Mount Telephone Boxes are ideal wherever telephone connections are needed. Available in 6P4C, 6P6C and 8P8C configurations, these boxes are durable and easy to install with screw terminals that ensure secure and reliable connections. For connection of monitored security systems, a shorting bars configuration (RJ31X) is also available providing for equipment disconnect upon security system activation and call-out.
Documents
Technical Information
-
General Information
UPC : 078477846735
RoHS Compliant : Yes
Material Specifications
Housing/Plate Material : High-Impact Plastic
Mechanical Specifications
Jack Style : Modular
Mounting Type : Surface
Position / Conductor : 6P4C
Quantity of Jacks : 1
Termination Type : Screw Terminals
Wiring Type : Type 625A2
Product Features
Color : White
Component : Box
Jack Style : Modular
Jack Type : Telephone
Mounting Type : Surface
Position / Conductor : 6P4C
Quantity of Jacks : 1
Standards and Certifications : UL/CSA
Termination Type : Screw Terminals
Type : Surface Mount Telephone Boxes & Kits
Warranty : 1-Year Limited
Wiring Type : Type 625A2
Features & Benefits
- Screw terminal connections provide flexible, secure, and reliable performance
- Finish and color matches Leviton wallplates for a consistent look throughout the home or business
- Available for single 6P4C telephone line connection, 6P6C 3-line connection, 8P8C 4-line connection and 8P8C with shorting bars (for security applications)
- Mounting hardware and double-sided tape included