FD Box, Single-Gang
454CR-4
FD Box, Single-Gang, Corrosion-Resistant, 1 " threaded conduit openings - YELLOW
Leviton's Wetguard line of industrial watertight wiring devices are the most versatile, well-engineered watertight devices on the market. They meet IP and NEMA ratings for water ingress protection, and offer many significant advantages over competitive brands.
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 07847793672
Environmental Specifications
Enclosure Rating : IEC IP66
Material Specifications
Material : Glass-Filled Polyester
Product Features
Color : Yellow
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors