453
Slimline Base, Single Pin, Standard Fluorescent Lampholder, Butt-On, Screw Mount, Stationary - White
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477117699
RoHS Compliant : Yes
Mechanical Specifications
Contact Type : Stationary
Mounting Type : Screw Mount
Rated Wattage : 660W
Voltage : 600 Volt
Product Features
Availability : Distribution
Body Material : Thermoset
Color : White
Contact Material : Copper-Alloy
Contact Type : Stationary
Lamp Base : Slimline
Lamp Contacts : Single Pin
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Screw Mount
Rated Wattage : 660W
Style Name : Butt-On
Warranty : 1 Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors