Loading...
Product added to your list. To view the list, Click Here

Lampholder, Fluorescent, Medium Base, Bi-Pin, Butt-On, Tempered Spring Steel Clip, Turn Type

434

Medium Base, Bi-Pin, Standard Fluorescent Lampholder, Butt-On, Tempered Spring Steel Clip, Turn-Type, 9-Inch 18-AWM TEW Wire Leads - White
UPC Code: 078477107515
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Availability : Distribution

    Body Material : Thermoset

    Color : White

    Contact Material : Copper-Alloy

    Contact Type : Turn-Type

    Mounting Type : Tempered Spring Steel Clip

    Termination : 9-Inch 18-AWM TEW Wire Leads

    Wire Strip Length : 3/4 Inch

  • Product Features

    Availability : Distribution

    Color : White

    Contact Type : Turn-Type

    Lamp Base : Medium

    Lamp Contacts : Bi-Pin

    Lampholder Type : Linear

    Light Type : Fluorescent

    Mounting Type : Tempered Spring Steel Clip

    Rated Wattage : 660W

    Standards and Certifications : UL/CSA/NOM

    Style Name : Butt-On

    Termination : 9-Inch 18-AWM TEW Wire Leads

    Voltage : 600 Volt

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-5863

    NOM Certified : 057

    UL Listed : File E5833

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications