431-W
Medium Base, Bi-Pin, Standard Fluorescent Lampholder, Butt-On, Screw Mount, Turn-Type, , Quickwire 18AWG Solid or Str Tinned - White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477142417
RoHS Compliant : Yes
Mechanical Specifications
Contact Type : Turn-Type
Mounting Type : Screw Mount
Rated Wattage : 660W
Termination : Quickwire 18AWG Solid or Str. Tinned
Voltage : 600 Volt
Wire Strip Length : 3/8 Inch
Product Features
Availability : Distribution
Body Material : Thermoset
Color : White
Contact Material : Copper-Alloy
Contact Type : Turn-Type
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Screw Mount
Rated Wattage : 660W
Standards and Certifications : UL/CSA/NOM
Style Name : Butt-On
Termination : Quickwire 18AWG Solid or Str. Tinned
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
NOM Certified : 057
UL Listed : File E5833