QUICKPORT™ Identification Window Screw Covers for Stainless-Steel and Angled Wallpates, 10-Pack, Ivory
42081-IDI
Easy-to-use QUICKPORT Identification Window Screw Covers are compatible with all Leviton stainless-steel and angled wallplates and housings with ID windows. QUICKPORT Identification Window Screw Covers come with 10 pieces per bag.
Color: Ivory
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477730324
RoHS Compliant : Yes
Features & Benefits
- Color-matched to Leviton wallplates to hide wallplate screws when identification is not necessary
- Can be used to hold space (along with Blank QUICKPORT Inserts, 41084-0Bx) for future growth expansion
- 42080-SCx is compatible with flat plastic QUICKPORT Wallplates
- 42081-IDx is compatible with all Leviton large connector, stainless-steel, and angled wallplates with ID windows
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors