Lampholder, Fluorescent, Miniature Base, Bi-Pin, Butt-On, Screw Mount, Turn Type
420
DISCONTINUED
Miniature Base, Bi-Pin, Standard Fluorescent Lampholder, Butt-On, Screw Mount, Turn-Type, 6-Inch 18-AWM TEW Wire Leads - Black
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 078477113752
Mechanical Specifications
Availability : Distribution
Body Material : Thermoset
Color : Black
Contact Material : Copper-Alloy
Contact Type : Turn-Type
Mounting Type : Screw Mount
Termination : 6-Inch 18-AWM TEW Wire Leads
Wire Strip Length : 3/4 Inch
Product Features
Availability : Distribution
Color : Black
Contact Type : Turn-Type
Lamp Base : Miniature
Lamp Contacts : Bi-Pin
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Screw Mount
Rated Wattage : 75W
Standards and Certifications : UL/CSA
Style Name : Butt-On
Termination : 6-Inch 18-AWM TEW Wire Leads
Voltage : 600 Volt
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-5863
UL Listed : File E5833
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors