Cat 5e 110-Style Rack-Mount Wiring Block Kit, includes 100-pair 1RU panel, labels, and (24) Cat 5e C-4 clips
41DBR-1F4
Leviton Cat 5e 110-Style Wiring Blocks provide a centralized location to easily terminate 22-26 gauge solid copper wire for telephone, voice, and data applications. The wallmount and rack-mount blocks exceed Category 5e channel requirements.
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477189214
RoHS Compliant : Yes
Product Features
Type : CAT 5e Rack-Mount Kits
Features & Benefits
- Available in wall-mount and rack-mount configurations
- Include labels, label holders, and Category 5e C-4 or C-5 clips
Related Videos
110-Style Cross-Connect - Termination
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors