Wall-Mount Horizontal Cord Manager with legs
41A10-HCM
Leviton's Category 5e channel and component rated solution. Includes connectors, patch cords and a variety of universal and pre-configured panels. Exceeds TIA specifications for channel-and component-rated Category 5e systems.
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477190784
RoHS Compliant : Yes
Product Features
Type : CAT 5e Wiring Block Accessories
Related Videos
110-Style Cross-Connect - Termination
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors